Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1 1/4 x 3/4" - 1 1/2 x 1" aus GG 22, für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Zweifachkettenrad aus GG 22 1 1/4 x 3/4", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 322-600-030GG
CNSORDERNO
order number
322-600-030GG
Z
Number of Teeth
30
DE
Dimensions
318.9 mm
DP
Dimensions
303.75 mm
DM
Dimensions
130 mm
D1
Dimensions
40 mm
A
Dimensions
80 mm
R3
Tooth tip rounding
32 mm
C
Width of the rounding
3.5 mm
B1
Gear width
0.0 mm
SB1
Gear width b1
18.2 mm
B2
Gear width
54.6 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices